IESNA:LM-63-2002
[TEST]P1389856
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-740-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 70CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11285.8
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
41.7 38.2 41.7 48.6 55.5 62.5 69.4 76.4 83.3 93.7 107.6 131.9 177.0 218.7 218.7 215.2 225.6 246.5 309.0 558.9 874.8 951.2 857.5 725.5 545.0 444.3 392.3 364.5 350.6 326.3 291.6 211.8 83.3 24.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 41.7 48.6 55.5 62.5 66.0 72.9 76.4 86.8 93.7 111.1 138.9 170.1 173.6 170.1 166.6 177.0 208.3 336.7 496.4 541.6 503.4 447.8 371.4 329.8 312.4 302.0 295.1 281.2 249.9 194.4 93.7 24.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 41.7 45.1 52.1 59.0 62.5 69.4 69.4 76.4 83.3 93.7 100.7 121.5 128.4 125.0 111.1 107.6 111.1 114.6 118.0 131.9 152.7 170.1 197.9 218.7 232.6 243.0 239.5 236.1 208.3 177.0 100.7 24.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 41.7 45.1 52.1 55.5 59.0 66.0 66.0 72.9 76.4 86.8 90.3 107.6 111.1 111.1 100.7 97.2 100.7 100.7 104.1 114.6 131.9 145.8 166.6 187.5 197.9 204.8 204.8 208.3 190.9 166.6 100.7 27.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 41.7 45.1 48.6 55.5 59.0 62.5 62.5 66.0 69.4 76.4 83.3 93.7 97.2 97.2 90.3 90.3 90.3 90.3 90.3 97.2 107.6 118.0 138.9 152.7 163.2 170.1 170.1 177.0 173.6 156.2 104.1 31.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 38.2 41.7 48.6 52.1 55.5 55.5 55.5 62.5 62.5 69.4 72.9 76.4 79.8 79.8 76.4 79.8 76.4 76.4 76.4 79.8 86.8 93.7 107.6 121.5 125.0 131.9 135.4 149.3 152.7 142.3 104.1 34.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 38.2 41.7 45.1 48.6 52.1 52.1 52.1 55.5 55.5 59.0 62.5 62.5 62.5 66.0 66.0 69.4 66.0 62.5 62.5 62.5 62.5 66.0 76.4 86.8 90.3 93.7 100.7 118.0 135.4 131.9 104.1 38.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 38.2 41.7 45.1 45.1 48.6 48.6 48.6 52.1 52.1 55.5 59.0 59.0 59.0 59.0 59.0 62.5 62.5 59.0 59.0 59.0 59.0 62.5 72.9 83.3 86.8 90.3 97.2 107.6 118.0 114.6 90.3 34.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 38.2 41.7 41.7 45.1 48.6 48.6 48.6 48.6 48.6 52.1 52.1 52.1 52.1 55.5 55.5 55.5 55.5 55.5 55.5 55.5 55.5 59.0 69.4 79.8 83.3 86.8 90.3 97.2 100.7 97.2 76.4 34.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 34.7 38.2 41.7 41.7 45.1 45.1 45.1 45.1 45.1 48.6 48.6 48.6 48.6 48.6 48.6 48.6 52.1 48.6 52.1 52.1 52.1 55.5 62.5 72.9 79.8 83.3 86.8 83.3 79.8 76.4 62.5 31.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 34.7 38.2 38.2 38.2 41.7 41.7 41.7 41.7 41.7 45.1 41.7 41.7 41.7 41.7 41.7 41.7 45.1 45.1 48.6 48.6 48.6 52.1 59.0 69.4 76.4 79.8 79.8 72.9 62.5 59.0 48.6 27.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 34.7 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 41.7 38.2 38.2 38.2 38.2 38.2 38.2 41.7 41.7 45.1 45.1 45.1 48.6 55.5 62.5 66.0 69.4 66.0 59.0 52.1 48.6 38.2 20.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 34.7 34.7 34.7 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 34.7 34.7 34.7 34.7 38.2 34.7 38.2 41.7 45.1 48.6 52.1 55.5 55.5 55.5 52.1 48.6 41.7 34.7 27.8 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 31.2 34.7 34.7 34.7 34.7 34.7 34.7 34.7 34.7 34.7 34.7 34.7 31.2 31.2 31.2 31.2 31.2 31.2 34.7 34.7 41.7 45.1 48.6 48.6 45.1 45.1 38.2 34.7 27.8 24.3 13.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 31.2 31.2 31.2 34.7 31.2 31.2 31.2 31.2 31.2 31.2 31.2 31.2 27.8 27.8 27.8 27.8 27.8 24.3 27.8 31.2 38.2 41.7 45.1 41.7 34.7 31.2 24.3 20.8 17.4 10.4 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 31.2 31.2 31.2 34.7 31.2 31.2 31.2 31.2 27.8 27.8 27.8 27.8 24.3 24.3 24.3 24.3 24.3 24.3 24.3 27.8 31.2 31.2 34.7 31.2 27.8 24.3 17.4 17.4 13.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 31.2 31.2 31.2 31.2 31.2 27.8 27.8 27.8 27.8 27.8 24.3 24.3 20.8 20.8 20.8 20.8 24.3 24.3 24.3 20.8 24.3 20.8 24.3 20.8 17.4 17.4 13.9 10.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 27.8 31.2 27.8 27.8 27.8 27.8 24.3 24.3 20.8 20.8 17.4 17.4 13.9 17.4 20.8 20.8 20.8 17.4 13.9 10.4 10.4 10.4 10.4 6.9 6.9 6.9 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 27.8 27.8 27.8 24.3 24.3 24.3 20.8 20.8 17.4 17.4 13.9 13.9 10.4 13.9 17.4 20.8 17.4 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 27.8 27.8 27.8 24.3 24.3 24.3 20.8 17.4 13.9 13.9 10.4 10.4 6.9 10.4 13.9 17.4 13.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 27.8 27.8 27.8 24.3 24.3 20.8 17.4 17.4 13.9 13.9 10.4 6.9 6.9 6.9 10.4 10.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 24.3 24.3 24.3 20.8 20.8 20.8 17.4 13.9 10.4 10.4 6.9 3.5 3.5 3.5 3.5 6.9 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 24.3 24.3 24.3 20.8 20.8 17.4 13.9 10.4 6.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 24.3 24.3 24.3 20.8 20.8 17.4 13.9 6.9 6.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 27.8 27.8 24.3 24.3 24.3 20.8 20.8 13.9 10.4 6.9 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 24.3 20.8 20.8 20.8 17.4 17.4 13.9 10.4 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 24.3 20.8 20.8 20.8 17.4 17.4 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 24.3 20.8 20.8 20.8 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 24.3 20.8 20.8 17.4 17.4 13.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 20.8 17.4 17.4 17.4 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 20.8 17.4 17.4 13.9 13.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 20.8 17.4 17.4 13.9 13.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 24.3 20.8 17.4 17.4 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 20.8 17.4 13.9 13.9 10.4 10.4 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 20.8 17.4 13.9 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 20.8 17.4 13.9 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 17.4 13.9 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 17.4 13.9 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 17.4 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 17.4 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 17.4 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 20.8 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 24.3 17.4 13.9 10.4 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 20.8 17.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 20.8 17.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 20.8 17.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 27.8 20.8 17.4 13.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 24.3 20.8 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 24.3 20.8 17.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 31.2 24.3 20.8 17.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 27.8 24.3 20.8 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 34.7 27.8 24.3 20.8 17.4 13.9 6.9 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 31.2 27.8 24.3 17.4 13.9 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 31.2 27.8 24.3 20.8 17.4 10.4 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 34.7 31.2 27.8 24.3 20.8 13.9 10.4 6.9 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 38.2 34.7 31.2 27.8 24.3 17.4 13.9 10.4 6.9 3.5 3.5 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 45.1 38.2 34.7 31.2 27.8 24.3 20.8 17.4 10.4 6.9 6.9 6.9 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 45.1 41.7 38.2 34.7 31.2 27.8 24.3 20.8 13.9 10.4 6.9 6.9 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 45.1 41.7 38.2 34.7 31.2 27.8 24.3 17.4 13.9 10.4 10.4 6.9 6.9 6.9 3.5 3.5 3.5 3.5 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 45.1 41.7 38.2 34.7 34.7 31.2 24.3 20.8 13.9 13.9 10.4 10.4 6.9 6.9 6.9 3.5 3.5 3.5 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 45.1 41.7 38.2 38.2 34.7 27.8 24.3 17.4 17.4 13.9 13.9 10.4 10.4 10.4 6.9 6.9 6.9 6.9 6.9 6.9 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 6.9 6.9 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 45.1 41.7 41.7 38.2 34.7 31.2 24.3 20.8 17.4 13.9 13.9 10.4 10.4 10.4 6.9 6.9 6.9 6.9 6.9 6.9 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 6.9 6.9 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 45.1 45.1 41.7 41.7 38.2 34.7 27.8 24.3 20.8 17.4 17.4 13.9 13.9 10.4 10.4 10.4 10.4 10.4 6.9 6.9 3.5 3.5 3.5 3.5 3.5 3.5 3.5 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 48.6 45.1 45.1 41.7 41.7 34.7 31.2 24.3 20.8 20.8 17.4 13.9 13.9 13.9 10.4 10.4 10.4 10.4 10.4 10.4 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 10.4 10.4 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 48.6 48.6 45.1 45.1 41.7 38.2 31.2 27.8 24.3 20.8 20.8 17.4 17.4 13.9 13.9 13.9 13.9 13.9 10.4 10.4 6.9 6.9 6.9 6.9 6.9 6.9 6.9 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 48.6 48.6 45.1 45.1 45.1 38.2 34.7 27.8 24.3 24.3 20.8 17.4 17.4 13.9 13.9 13.9 13.9 13.9 10.4 10.4 6.9 6.9 6.9 6.9 6.9 6.9 6.9 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 48.6 48.6 45.1 45.1 45.1 41.7 38.2 31.2 27.8 24.3 24.3 20.8 20.8 17.4 17.4 17.4 17.4 13.9 10.4 10.4 6.9 6.9 6.9 6.9 6.9 6.9 6.9 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 52.1 52.1 48.6 48.6 48.6 41.7 38.2 34.7 27.8 27.8 24.3 20.8 20.8 17.4 17.4 17.4 17.4 17.4 13.9 13.9 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 52.1 52.1 48.6 48.6 48.6 45.1 41.7 34.7 31.2 27.8 27.8 24.3 24.3 20.8 20.8 20.8 20.8 17.4 13.9 13.9 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 52.1 52.1 48.6 48.6 48.6 45.1 41.7 38.2 31.2 27.8 27.8 24.3 24.3 20.8 20.8 20.8 20.8 17.4 13.9 13.9 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 52.1 52.1 48.6 48.6 48.6 45.1 41.7 38.2 31.2 31.2 27.8 27.8 24.3 24.3 24.3 24.3 20.8 20.8 17.4 13.9 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 52.1 52.1 52.1 48.6 48.6 48.6 48.6 41.7 38.2 34.7 31.2 31.2 27.8 27.8 24.3 24.3 24.3 24.3 20.8 17.4 17.4 13.9 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 48.6 48.6 48.6 48.6 48.6 41.7 38.2 34.7 34.7 31.2 31.2 27.8 27.8 27.8 27.8 24.3 24.3 20.8 17.4 13.9 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 48.6 48.6 48.6 48.6 48.6 41.7 38.2 34.7 34.7 31.2 31.2 27.8 27.8 27.8 27.8 24.3 24.3 20.8 17.4 13.9 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 48.6 48.6 48.6 48.6 48.6 41.7 38.2 34.7 34.7 31.2 31.2 31.2 31.2 31.2 31.2 27.8 27.8 24.3 20.8 17.4 13.9 13.9 13.9 13.9 13.9 13.9 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 48.6 48.6 48.6 45.1 45.1 41.7 38.2 38.2 38.2 34.7 34.7 31.2 31.2 31.2 34.7 34.7 31.2 27.8 24.3 20.8 17.4 17.4 13.9 13.9 17.4 13.9 13.9 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 45.1 45.1 45.1 45.1 45.1 41.7 38.2 38.2 38.2 34.7 34.7 34.7 34.7 34.7 34.7 38.2 34.7 27.8 24.3 20.8 17.4 17.4 17.4 17.4 17.4 17.4 13.9 10.4 10.4 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 45.1 45.1 45.1 41.7 41.7 41.7 38.2 38.2 38.2 34.7 34.7 34.7 34.7 34.7 38.2 41.7 38.2 31.2 27.8 24.3 20.8 20.8 17.4 17.4 20.8 17.4 13.9 10.4 10.4 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 45.1 45.1 45.1 41.7 41.7 41.7 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 41.7 41.7 41.7 34.7 34.7 34.7 31.2 31.2 27.8 24.3 27.8 24.3 20.8 17.4 13.9 10.4 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 45.1 45.1 45.1 45.1 41.7 41.7 41.7 41.7 41.7 38.2 38.2 41.7 41.7 41.7 41.7 45.1 41.7 41.7 41.7 45.1 45.1 41.7 34.7 34.7 31.2 27.8 24.3 20.8 17.4 10.4 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 48.6 45.1 45.1 45.1 45.1 45.1 41.7 41.7 41.7 41.7 41.7 41.7 41.7 41.7 41.7 41.7 45.1 45.1 45.1 45.1 48.6 55.5 55.5 48.6 45.1 41.7 38.2 34.7 31.2 27.8 17.4 13.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 48.6 45.1 45.1 45.1 45.1 45.1 41.7 41.7 41.7 41.7 41.7 41.7 41.7 45.1 45.1 45.1 45.1 45.1 45.1 48.6 55.5 66.0 66.0 59.0 52.1 48.6 41.7 38.2 34.7 31.2 20.8 13.9 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 48.6 45.1 45.1 45.1 48.6 45.1 45.1 45.1 45.1 45.1 45.1 45.1 45.1 48.6 48.6 48.6 48.6 48.6 48.6 52.1 59.0 66.0 69.4 66.0 62.5 59.0 55.5 52.1 45.1 41.7 31.2 20.8 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 48.6 48.6 48.6 48.6 45.1 45.1 48.6 48.6 48.6 48.6 48.6 52.1 52.1 52.1 52.1 55.5 55.5 59.0 62.5 69.4 72.9 72.9 72.9 72.9 66.0 62.5 59.0 55.5 45.1 27.8 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 48.6 48.6 52.1 48.6 48.6 48.6 48.6 48.6 48.6 48.6 48.6 52.1 52.1 55.5 55.5 59.0 59.0 62.5 62.5 69.4 72.9 79.8 83.3 83.3 79.8 76.4 69.4 66.0 55.5 34.7 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 48.6 48.6 48.6 48.6 52.1 48.6 48.6 48.6 52.1 52.1 52.1 52.1 52.1 55.5 55.5 59.0 59.0 62.5 62.5 66.0 66.0 69.4 76.4 86.8 93.7 93.7 90.3 86.8 79.8 76.4 66.0 41.7 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 52.1 52.1 52.1 52.1 55.5 52.1 52.1 52.1 55.5 55.5 55.5 55.5 59.0 62.5 62.5 66.0 66.0 66.0 66.0 69.4 69.4 72.9 83.3 93.7 97.2 100.7 100.7 100.7 100.7 97.2 79.8 41.7 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 52.1 52.1 52.1 55.5 55.5 55.5 55.5 55.5 59.0 62.5 62.5 62.5 62.5 66.0 69.4 72.9 69.4 69.4 69.4 72.9 72.9 76.4 86.8 97.2 104.1 107.6 107.6 114.6 121.5 114.6 97.2 45.1 6.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 55.5 55.5 55.5 55.5 59.0 59.0 59.0 59.0 62.5 66.0 66.0 66.0 69.4 72.9 72.9 76.4 76.4 72.9 69.4 72.9 72.9 79.8 93.7 104.1 107.6 111.1 118.0 128.4 138.9 135.4 111.1 45.1 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 55.5 55.5 55.5 59.0 59.0 62.5 62.5 62.5 66.0 69.4 69.4 69.4 72.9 76.4 79.8 83.3 79.8 76.4 72.9 76.4 76.4 83.3 97.2 107.6 111.1 118.0 125.0 142.3 159.7 152.7 125.0 45.1 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 55.5 55.5 59.0 62.5 62.5 66.0 66.0 69.4 72.9 76.4 79.8 83.3 90.3 90.3 90.3 93.7 90.3 90.3 86.8 93.7 104.1 111.1 128.4 138.9 142.3 149.3 152.7 163.2 170.1 156.2 118.0 41.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 59.0 59.0 66.0 66.0 69.4 72.9 76.4 79.8 86.8 90.3 100.7 107.6 104.1 104.1 104.1 100.7 104.1 104.1 111.1 131.9 142.3 159.7 170.1 177.0 180.5 180.5 184.0 180.5 159.7 107.6 41.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 59.0 62.5 66.0 69.4 72.9 76.4 79.8 86.8 93.7 100.7 114.6 121.5 118.0 114.6 111.1 111.1 114.6 118.0 128.4 156.2 170.1 187.5 201.3 208.3 211.8 204.8 201.3 190.9 163.2 100.7 38.2 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 59.0 62.5 69.4 72.9 76.4 79.8 86.8 93.7 100.7 111.1 128.4 138.9 131.9 125.0 121.5 121.5 128.4 131.9 145.8 184.0 197.9 218.7 232.6 239.5 243.0 232.6 222.2 201.3 166.6 90.3 34.7 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 62.5 66.0 72.9 76.4 83.3 86.8 97.2 107.6 121.5 145.8 173.6 180.5 177.0 173.6 184.0 232.6 343.7 447.8 513.8 541.6 517.3 413.1 364.5 333.3 315.9 291.6 267.3 232.6 166.6 83.3 34.7 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 62.5 66.0 72.9 79.8 86.8 93.7 104.1 118.0 138.9 177.0 218.7 222.2 218.7 222.2 246.5 340.2 558.9 760.3 881.8 895.6 836.6 607.5 493.0 423.5 385.3 347.1 309.0 260.4 166.6 76.4 31.2 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 69.4 76.4 83.3 93.7 104.1 118.0 149.3 208.3 295.1 357.6 388.8 427.0 493.0 642.2 1020.6 1687.1 2433.5 2641.8 2426.6 1989.2 1565.6 1166.4 864.4 642.2 493.0 381.9 302.0 166.6 83.3 31.2 3.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 69.4 79.8 86.8 100.7 111.1 131.9 180.5 274.2 413.1 493.0 552.0 631.8 760.3 1038.0 1701.0 2815.4 4106.8 4401.8 3954.0 3141.7 2523.8 1839.9 1305.3 899.1 638.8 454.8 343.7 163.2 86.8 31.2 3.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 72.9 83.3 90.3 107.6 135.4 208.3 343.7 538.1 753.3 937.3 1103.9 1294.9 1548.3 2075.9 3315.3 5040.6 6502.1 6797.2 6328.5 5540.5 4971.2 4263.0 3447.2 2409.2 1461.5 815.8 440.9 180.5 93.7 34.7 3.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 72.9 83.3 93.7 118.0 156.2 288.1 510.3 801.9 1093.5 1381.6 1652.4 1954.4 2336.3 3117.4 4929.5 7265.8 8897.4 9192.5 8699.5 7935.8 7418.6 6686.1 5589.1 3915.8 2284.2 1173.4 534.6 194.4 100.7 34.7 3.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 76.4 86.8 97.2 125.0 180.5 364.5 673.5 1065.7 1433.7 1822.5 2204.4 2617.5 3120.9 4155.4 6543.7 9487.6 11292.7 11584.3 11074.0 10334.6 9865.9 9109.2 7727.5 5425.9 3103.5 1534.4 631.8 211.8 107.6 38.2 3.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 76.4 86.8 100.7 131.9 201.3 440.9 836.6 1329.6 1773.9 2266.9 2752.9 3277.1 3908.9 5193.3 8158.0 11712.8 13688.0 13979.6 13445.0 12729.9 12313.3 11532.3 9869.4 6932.5 3926.2 1892.0 725.5 225.6 114.6 38.2 3.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 76.4 90.3 107.6 145.8 263.8 645.7 1180.3 1780.9 2357.1 2902.2 3461.1 4040.8 4867.0 6627.1 9872.9 13479.8 15267.6 15573.1 15194.7 14805.9 14528.1 13517.9 11247.6 8105.9 4964.2 2794.5 944.2 281.2 118.0 34.7 3.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 55.5 59.0 66.0 79.8 90.3 111.1 159.7 326.3 847.0 1520.5 2228.7 2940.3 3537.4 4169.2 4804.5 5825.1 8057.3 11584.3 15243.3 16843.6 17166.5 16944.3 16878.3 16739.5 15503.6 12625.8 9275.8 6002.2 3697.1 1162.9 336.7 121.5 34.7 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 55.5 66.0 79.8 93.7 118.0 170.1 388.8 1048.4 1860.7 2676.5 3523.6 4176.2 4880.9 5571.7 6783.3 9487.6 13299.2 17006.8 18419.7 18763.3 18693.9 18954.3 18950.8 17492.8 14003.9 10449.2 7040.2 4603.2 1381.6 392.3 125.0 31.2 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 55.5 66.0 79.8 93.7 121.5 184.0 451.3 1253.2 2204.4 3127.8 4106.8 4811.5 5589.1 6335.5 7741.4 10921.3 15014.1 18773.8 19999.2 20356.8 20443.5 21030.2 21165.6 19478.5 15382.1 11622.5 8078.1 5505.8 1600.4 447.8 128.4 27.8 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 55.5 66.0 79.8 93.7 125.0 201.3 534.6 1447.6 2534.2 3527.0 4495.6 5255.8 6120.2 6991.6 8612.7 12153.6 16836.7 20474.8 21669.0 21988.4 22273.0 22960.4 22807.6 20644.9 16392.3 12473.0 9116.1 6134.1 1822.5 541.6 138.9 31.2 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 52.1 55.5 66.0 79.8 97.2 128.4 222.2 617.9 1642.0 2867.4 3922.8 4884.4 5700.2 6651.4 7651.1 9484.1 13386.0 18659.2 22175.8 23335.3 23623.4 24102.5 24890.5 24449.6 21811.3 17402.5 13327.0 10157.5 6765.9 2044.7 635.3 152.7 31.2 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 55.5 66.0 79.8 97.2 128.4 239.5 697.8 1836.4 3197.2 4322.0 5273.2 6141.0 7182.5 8307.3 10355.4 14614.9 20481.7 23876.8 25005.1 25255.0 25928.5 26820.7 26088.2 22974.3 18409.3 14177.5 11195.5 7394.3 2263.4 725.5 163.2 34.7 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 55.5 66.0 79.8 97.2 131.9 256.9 781.1 2030.8 3527.0 4717.7 5662.0 6585.4 7713.6 8963.4 11226.8 15847.3 22304.3 25577.9 26671.4 26886.6 27758.0 28750.8 27730.2 24140.7 19419.5 15028.0 12233.5 8022.6 2485.6 819.3 173.6 34.7 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 55.5 66.0 79.8 97.2 135.4 263.8 840.1 2166.2 3700.6 4867.0 5807.8 6786.7 7949.7 9279.3 11695.4 16513.8 23040.2 26299.9 27466.3 27823.9 28837.6 29736.7 28552.9 24775.9 19877.7 15736.2 12816.7 8230.9 2732.1 892.2 173.6 34.7 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 48.6 55.5 66.0 79.8 97.2 138.9 267.3 899.1 2301.6 3877.6 5012.8 5953.6 6988.1 8189.2 9595.2 12160.6 17180.4 23772.7 27022.0 28264.8 28761.2 29913.7 30722.6 29372.2 25411.2 20332.5 16440.9 13399.9 8442.6 2982.0 965.1 173.6 34.7 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 45.1 52.1 62.5 79.8 97.2 138.9 274.2 958.1 2437.0 4051.2 5162.1 6099.4 7189.4 8425.3 9911.1 12629.2 17846.9 24508.6 27740.6 29059.8 29695.0 30993.4 31705.0 30194.9 26043.0 20790.7 17149.1 13983.1 8650.9 3228.5 1034.5 170.1 34.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 45.1 52.1 62.5 79.8 97.2 142.3 277.7 1017.1 2572.4 4224.8 5307.9 6245.2 7390.8 8661.3 10227.0 13094.4 18513.4 25241.1 28462.7 29854.7 30632.3 32069.5 32690.9 31014.2 26678.3 21245.5 17853.8 14566.3 8859.2 3475.0 1107.4 170.1 34.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 45.1 52.1 62.5 79.8 97.2 138.9 274.2 982.4 2478.6 4065.1 5165.6 6085.5 7151.2 8376.7 9872.9 12563.3 17739.3 24366.3 27639.9 28914.0 29545.8 30802.4 31465.5 29906.8 25768.8 20613.6 17086.6 13899.8 8616.2 3252.8 1110.9 187.5 34.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 45.1 52.1 62.5 79.8 97.2 135.4 267.3 947.7 2384.9 3905.4 5026.7 5922.3 6911.7 8088.5 9518.8 12028.7 16961.6 23491.5 26817.2 27969.7 28459.2 29531.9 30243.5 28802.9 24859.3 19981.8 16319.4 13233.3 8376.7 3030.6 1114.3 201.3 34.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 76.4 93.7 131.9 263.8 913.0 2287.7 3742.3 4884.4 5762.7 6672.2 7803.9 9164.7 11497.5 16187.5 22613.2 25994.4 27028.9 27369.1 28264.8 29018.1 27695.5 23949.7 19346.6 15548.8 12563.3 8133.7 2808.4 1114.3 218.7 31.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 76.4 93.7 128.4 256.9 878.3 2194.0 3582.6 4742.0 5599.5 6432.7 7515.8 8810.6 10962.9 15409.9 21738.4 25171.7 26084.7 26282.6 26994.2 27792.7 26588.1 23040.2 18714.7 14781.6 11896.8 7890.7 2586.3 1117.8 232.6 31.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 76.4 93.7 125.0 239.5 788.0 1964.9 3263.2 4370.6 5231.5 6012.6 6984.6 8133.7 10032.6 14125.5 20013.1 23488.0 24467.0 24678.7 25234.2 25956.3 25057.1 21929.3 17780.9 13885.9 10959.5 7297.1 2384.9 1010.2 218.7 31.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 76.4 93.7 121.5 222.2 701.2 1739.2 2943.8 3999.1 4867.0 5592.6 6450.0 7456.7 9105.7 12841.0 18287.8 21804.4 22852.7 23074.9 23474.1 24119.8 23526.2 20815.0 16843.6 12990.3 10022.2 6703.4 2180.1 899.1 201.3 27.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 72.9 90.3 118.0 204.8 611.0 1510.1 2621.0 3627.7 4499.0 5172.5 5918.9 6779.8 8175.3 11556.6 16562.4 20120.7 21235.0 21467.6 21714.1 22280.0 21991.8 19704.1 15909.8 12094.6 9084.9 6109.8 1978.7 791.5 187.5 27.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 72.9 90.3 114.6 187.5 520.7 1281.0 2301.6 3256.2 4131.1 4752.5 5384.3 6102.9 7245.0 10272.1 14837.1 18437.0 19617.3 19863.8 19954.1 20443.5 20460.9 18589.8 14972.5 11199.0 8147.6 5516.2 1773.9 680.4 170.1 24.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 72.9 86.8 111.1 170.1 440.9 1083.1 1954.4 2798.0 3568.7 4134.5 4724.7 5387.7 6387.5 8987.7 13115.2 16788.1 18145.4 18388.4 18298.2 18471.7 18336.4 16704.8 13479.8 10022.2 7088.8 4637.9 1534.4 579.7 159.7 27.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 59.0 69.4 86.8 104.1 156.2 361.0 885.2 1610.8 2339.8 3002.8 3520.1 4068.6 4676.1 5526.6 7699.7 11393.4 15142.6 16677.0 16916.5 16642.3 16499.9 16208.3 14819.7 11987.0 8845.3 6030.0 3759.6 1294.9 475.6 149.3 31.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 55.5 69.4 83.3 100.7 138.9 277.7 687.4 1263.6 1878.1 2440.5 2902.2 3409.0 3961.0 4669.1 6415.3 9671.5 13493.6 15205.1 15441.1 14982.9 14528.1 14083.8 12934.7 10490.8 7668.5 4971.2 2881.3 1051.9 374.9 138.9 34.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 55.5 66.0 79.8 93.7 121.5 197.9 489.5 916.5 1419.8 1874.6 2284.2 2749.4 3245.8 3808.2 5127.4 7949.7 11844.7 13733.2 13965.8 13327.0 12556.3 11955.8 11049.7 8998.1 6491.7 3912.4 2003.0 812.3 270.8 128.4 38.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 55.5 66.0 76.4 90.3 114.6 173.6 399.2 736.0 1142.1 1513.6 1836.4 2204.4 2600.1 3061.8 4110.2 6370.2 9622.9 11383.0 11626.0 10990.7 10199.2 9560.5 8716.9 7033.2 5061.4 3079.2 1621.2 704.7 253.4 121.5 34.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 41.7 48.6 55.5 62.5 72.9 86.8 104.1 149.3 309.0 552.0 860.9 1152.5 1392.1 1655.9 1957.9 2315.5 3096.6 4790.6 7401.2 9036.3 9286.2 8654.4 7842.1 7161.7 6384.1 5071.8 3631.2 2249.5 1239.3 593.6 236.1 111.1 34.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 45.1 52.1 62.5 69.4 83.3 97.2 125.0 218.7 368.0 579.7 788.0 944.2 1107.4 1312.2 1565.6 2079.4 3207.6 5176.0 6686.1 6943.0 6318.1 5484.9 4762.9 4051.2 3107.0 2197.4 1416.4 854.0 482.5 218.7 104.1 31.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 45.1 52.1 59.0 66.0 79.8 86.8 100.7 128.4 187.5 302.0 427.0 496.4 562.4 666.5 819.3 1062.3 1628.1 2954.2 4335.9 4603.2 3981.8 3127.8 2367.5 1718.4 1142.1 767.2 583.2 472.1 374.9 201.3 93.7 27.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 45.1 52.1 59.0 66.0 76.4 83.3 93.7 111.1 145.8 215.2 302.0 357.6 388.8 440.9 520.7 652.6 968.5 1756.6 2603.6 2777.2 2419.6 1926.7 1454.5 1079.6 767.2 565.9 465.2 399.2 333.3 208.3 90.3 27.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
41.7 38.2 41.7 48.6 55.5 62.5 69.4 76.4 83.3 93.7 107.6 131.9 177.0 218.7 218.7 215.2 225.6 246.5 309.0 558.9 874.8 951.2 857.5 725.5 545.0 444.3 392.3 364.5 350.6 326.3 291.6 211.8 83.3 24.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
